Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-00 - Installation housing KompaX® 2
Bill of material
1292-00
CNSORDERNO
Art. No.
1292-00
BZ
Designation
Installation housing KompaX® 2, for on-site mixed concrete
LOD
Level of details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Width of additional component
160 mm
DA
Ceiling exit (CE) Ø
100-200 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
ENO
E No.
920 839 269
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
17.289 l
CNSEAN
EAN code
4013456350618
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing KompaX® 2 Installation in: on-site mixed concrete Exit opening, diameter: ____________ Luminaire installation height: _________________ (max. 200mm) Lamp wattage max.: ______________ Projection of ballast device (AL): _____________ Dimension of ballast (LxWxH):______________ Ceiling thickness: __________________ Fire protection class F:___ (please complete all fields) Art. No.: 1292-00 / 920 839 269
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models