Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-13 - Instal. housing intermediate frame
Bill of material
1292-13
CNSORDERNO
Art. No.
1292-13
BZ
Type
Instal. housing intermediate frame, for KompaX® 2, installation height 25 mm
LOD
Level of Details
GR
Increasing installation height
25 mm
ENO
E-No.
920 897 219
CNSMASSEXACT
Individual net weight
158.000 g
CNSVOLUMEEXACT
Single volume
5.760 l
CNSEAN
EAN-Code
4013456350717
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models