Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-97 - Instal. hsng. Replacement min. fibreboard
Bill of material
1292-97
CNSORDERNO
Art. No.
1292-97
BZ
Designation
Instal. hsng. replace. min. fibreboard, for KompaX® 2, Ø 216, H: 12.5 mm, for on-site concrete
FA
for Art. No.
1292-27
LOD
Level of details
CNSMASSEXACT
Individual net weight
355.000 g
CNSVOLUMEEXACT
Single volume
2.180 l
CNSEAN
EAN code
4013456533905
INFOLINK
Data sheet
HTML (Online)
ETIM40
ETIM 40
EC000414
INFOTEXT
KompaX® (1+2) – replacement mineral fibreboard for Art. No. 1292-27
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models