Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-14 - KompaX®1 Intermediate frame 50 mm
Bill of material
1293-14p1
CNSORDERNO
Article number
1293-14
ENO
E No.
920897129
BZ
Designation
KompaX®1 Intermediate frame 50 mm
LOD
Level of details
VG
Increasing installation height
50 mm
CNSMASSEXACT
Individual net weight
343.000 g
CNSVOLUMEEXACT
Single volume
17.289 l
CNSEAN
EAN code
4013456330313
ETIM40
ETIM 40
EC002472
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models