Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-28 - Installation housing KompaX® 1 for
Bill of material
1293-28
CNSORDERNO
Article number
1293-28
BZ
Designation
Installation housing KompaX® 1 for slab ceilings, with mineral fibreboard, ceiling exit Ø <= 300 mm
LOD
Level of details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Installation diameter luminaire / loudspeaker
0-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage LV/HV/TC max.
90 Watt
CNSMASSEXACT
Individual net weight
1948 g
CNSVOLUMEEXACT
Single volume
17.6 l
CNSEAN
EAN code
4013456533226
ETIM40
ETIM 40
EC000414
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Installation housing for built-in luminaires or loudspeakers, for ceiling exits up to diameter 300 mm made of plastic, halogen-free, fire resistance 650°C 2-part, for slab ceilings, lamp wattage max. 90 Watt length x width x height: 585 x 440 x 131 mm Exit opening, diameter____________ Luminaire installation height _________________ (max. 200mm) Projection of ballast (AL) _____________ Dimension of ballast (L x W x H)______________ Ceiling thickness __________________ Fire protection class   F___ (please complete all fields) Manufacturer/Type Kaiser KompaX Art. No. 1293-28
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models