Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-66 - Instal. housing front ring KompaX®
Bill of material
1293-66
CNSORDERNO
Art. No.
1293-66
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 165 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
165 mm
LB
Min. luminaire covering Ø
172 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
28.540 g
CNSVOLUMEEXACT
Single volume
0.878 l
CNSEAN
EAN code
4013456331419
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 165 mm Luminaire trim min. diameter 172 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-66
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models