Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HELIA
Description
1293-83 - Einbaugehäuse Frontring KompaX®
Bill of material
1293-83
CNSORDERNO
Art. No.
1293-83
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 190 mm, in facing concrete version
LOD
Level of Details
DA
Ceiling exit (CE) Ø
190 mm
LB
Min. luminaire covering Ø
202 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
34.900 g
CNSVOLUMEEXACT
Single volume
2.030 l
CNSEAN
EAN-Code
4013456480681
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Frontteil aus Kunststoff mit Elastomerdichtung für Deckenauslass (DA) Durchmesser 190 mm Leuchtenblende min. Durchmesser 202 mm in Ortbetondecken Hersteller/Typ Kaiser 1293-83
ETIM40
ETIM 40
EC002472
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD