Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HELIA
Description
1293-87 - Einbaugehäuse Frontring KompaX®
Bill of material
1293-87
CNSORDERNO
Art. No.
1293-87
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 300 mm, in facing concrete version
LOD
Level of Details
DA
Ceiling exit (CE) Ø
300 mm
LB
Min. luminaire covering Ø
312 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
41.600 g
CNSVOLUMEEXACT
Single volume
2.030 l
CNSEAN
EAN-Code
4013456480704
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型