Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1299-61 - Wall installation set for lamp installation height up to 125 mm
Bill of material
1299-61
CNSORDERNO
Order number
1299-61
BZ
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 125mm
LOD
Level of Details
L
Length
125 mm
CNSMASSEXACT
Individual net weight
43.100 g
CNSEAN
EAN-Code
4013456548046
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180/250, Wall installation set Light fitting installation height (max): 125 mm 2-part, consisting of strut element and bearing element Article No.: 1299-61 / 920 879 529
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models