Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1299-63 - Installation housing, HaloX® 180&250
Bill of material
1299-63
CNSORDERNO
Order Number
1299-63
BZ
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 175mm
LOD
Level of Details
L
Length
175 mm
CNSMASSEXACT
Individual net weight
58.700 g
CNSEAN
EAN-Code
4013456548060
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180/250, wall installation kit, luminaire installation height up to 175 mm (1299-63) Plastic wall installation kit for installation in vertical formwork, 2-part, consisting of support element and seating bearing For installation height 175 mm Manufacturer/Type Kaiser HaloX® 180/250 Art. No.1299-63
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PERI
    112717 - UCM
    PERI
    026419 - SCAFFOLD TUBE 5000
Previews
3D
Dimension
2D
Download CAD models