Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1299-67 - HaloX® magnet for HaloX® 180/250
Bill of material
1299-67
CNSORDERNO
Order number
1299-67
CNSEAN
EAN-Code
4013456548428
BZ
Designation
HaloX® magnet for HaloX® 180/250
LOD
Level of Details
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
System HaloX® is designed as a single piece for fitting in precast concrete. The housings can easily be aligned on the formwork table by means of markings on the housing. The housing with prefitted mineral fibreboard allows easy glueing and the housings can be turned by 360° on the formwork table even after glueing. Housings with pre-fitted front parts to hold the magnet (Art. No. 1299-67) are available for magnet attachment. Laying tolerances which may occur during the fitting of panel elements are compensated for via the housing sizes in connection with a variable cut-out area. Because of the compact dimensions of the housings, the reinforcement can easily be placed around the housing. For luminaires or loudspeakers with installation depths equal to or greater than 110 mm, the installation compartment of the HaloX® housings can be increased on the on-site concrete building site by means of extension rings. The fitting of the conduits on-site takes place without the need for tools for M20/M25 conduits without any internal shortening of the conduits.· For precast concrete slab ceilings and wall elements.· 3 housing sizes with and without tunnel· Single-part housings with integrated mineral fibreboard for easy adhesive fixing· One-part housings with plastic panel for magnet attachment· Toolless opening technology for entries M20/M25· Compensation for laying tolerances on the concrete building site· Optimal thermal management on the basis of maximum surface contact to the concrete
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2316417 - FB2-S1-12SP-T-0-16-00-0-0
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    RP Technik
    KBU series
    KAISER
    1282-72 - Installation housing, HaloX® 180 with tunnel 190
Previews
3D
Dimension
2D
Download CAD models