Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
12A-Ku - 12A-Ku
Bill of material
12A-Ku
NO
DIN/ISO Chain No.
12A-Ku
P
19.050 mm
R
7.80 mm
AA
34.65 mm
A
10.40 mm
H4
11.80 mm
H6
15.00 mm
H
25.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models