Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
12AK2 - 12AK2
Bill of material
12AK2
NO
DIN/ISO Chain No.
12AK2
P
19.05 mm
H2
15.60 mm
A
18.00 mm
D4
6.40 mm
G
12.00 mm
H4
11.90 mm
H6
22.00 mm
H
30.28 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models