Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13001 - Cover Cap For Central Connector
Bill of material
13001
PN
Part No.
13001
MAT
Material
Nylon - Black
A
11.50 mm
B
1.50 mm
C
C Dia.
6.40 mm
D
D Dia.
17.00 mm
W
Weight
.0010 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models