Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
1300A127 - Installation key
Bill of material
KISTLER Type 1300A127
TYP
Type
1300A127
SAP
Material numbers
000000000018000233
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    6056A - High Temperature Pressure Sensor
    Kistler
    1300A10 - Installation key
    Kistler
    6423B - Mounting sleeve
    Kistler
    6980A - Kal.-Adapter M24x1,25 for ZELMA
    Kistler
    1300A19 - M-Key
    Kistler
    2301A... - Bellows Coupling with Clamping Hub
    Kistler
    6157C - Cavity Pressure Sensor, Unisens® with Front ø4 mm
    ifm_electronic
    TA4115 - all temperature sensors
    Kistler
    6509B - Cooling adapter M14x1,25
    Kistler
    6592A - Adapter
    Kistler
    6507B - Adapter
    Kistler
    7505B - Cooling Adapter M18x1.5 - M12x1
    Kistler
    6563A - Thermal protection shield D10.8xd2x4
    Kistler
    1300A10Q03 - Assembly key SW13/SW7
Previews
3D
Dimension
2D
Download CAD models