Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
13018, 13021_m - Roll-In T-Nuts with Ball Spring
Bill of material
13018
PN
Part No.
MAT
Material
Stainless Steel
A
A (Thread)
B
22.00 mm
C
13.70 mm
D
7.00 mm
E
1.63 mm
W
Weight
kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models