Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
13018, 13021 - Roll-In T-Nuts with Ball Spring
Bill of material
13018
PN
Part No.
MAT
Material
Stainless Steel
A
A (Thread)
B
0.866 Inch
C
0.539 Inch
D
0.275 Inch
E
0.067 Inch
W
Weight
lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models