Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13022, 13023, 13024, 13025_m - Slide-In T-Nuts, Self-Aligning
Bill of material
13022
PN
Part No.
13022
MAT
Material
Steel
FIN
Finish
Zinc-Plated
A
A (Thread)
B
16.00 mm
C
16.00 mm
D
6.00 mm
E
7.80 mm
F
1.80 mm
W
Weight
.0840 kg
CC
Compatibility Code
8-15, 8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models