Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13030, 13033, 13036, 13038, 13041 - Roll-In T-Nuts with Spring Leaf, Self-Aligning
Bill of material
13030
PN
Part No.
13030
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
A (Thread)
B
0.866 Inch
C
0.531 Inch
D
0.031 Inch
E
0.307 Inch
F
0.283 Inch
G
0.512 Inch
W
Weight
.025 lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models