Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13046, 13047, 13048, 13049_m - Slide-In T-Nuts, Self-Aligning
Bill of material
13046
PN
Part No.
13046
MAT
Material
Steel
FIN
Finish
Zinc-Plated
A
A (Thread)
B
20.00 mm
C
19.60 mm
D
10.50 mm
E
9.80 mm
F
5.00 mm
W
Weight
.0215 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models