Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13059, 13061, 13063_m - Roll-In T-Nuts with Spring Leaf, Self-Aligning
Bill of material
13059
PN
Part No.
13059
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
A (Thread)
B
20.00 mm
C
15.00 mm
D
2.00 mm
E
9.80 mm
F
6.00 mm
G
13.00 mm
W
Weight
.013 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models