Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13064, 13065, 13066_in - Slide-In T-Nuts with Ball Spring
Bill of material
13064
PN
Part No.
13064
MAT
Material
Steel
FIN
Finish
Zinc-Plated
A
A (Thread)
B
0.906 Inch
C
0.709 Inch
D
0.268 Inch
E
0.067 Inch
W
Weight
.036 lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models