Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13088, 13090, 13092, 13094 - Roll-In T-Nuts, Self Aligning
Bill of material
13088
PN
Part No.
13088
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
A (Thread)
B
0.630 Inch
C
0.457 Inch
D
0.181 Inch
E
0.311 Inch
F
0.039 Inch
W
Weight
.009 lbs.
CC
Compatibility Code
8-15, 8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models