Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13089, 13091, 13093, 13095_in - Roll-In T-Nuts with Spring Leaf, Self-Aligning
Bill of material
13089
PN
Part No.
13089
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
A (Thread)
B
0.630 Inch
C
0.457 Inch
D
0.181 Inch
E
0.311 Inch
F
0.039 Inch
G
0.205 Inch
H
H Radius
0.118 Inch
W
Weight
.008 lbs.
CC
Compatibility Code
8-15, 8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models