Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13089, 13091, 13093, 13095_m - Roll-In T-Nuts with Spring Leaf, Self-Aligning
Bill of material
13089
PN
Part No.
13089
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
A (Thread)
B
16.00 mm
C
11.60 mm
D
4.60 mm
E
7.90 mm
F
1.00 mm
G
5.20 mm
H
H Radius
3.00 mm
W
Weight
.0038 kg
CC
Compatibility Code
8-15, 8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models