Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_1701_371 - Cinch Connectivity Solutions
Bill of material
131-1701-371
PN
Part Number
131-1701-371
DESC
Description
SMB Jack, Right Angle PCB Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
4 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models