Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_3701_261 - Cinch Connectivity Solutions
Bill of material
131-3701-261
PN
Part Number
131-3701-261
DESC
Description
SMB Jack, Straight PCB Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
4 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir