Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_8403_101 - Cinch Connectivity Solutions
Bill of material
131-8403-101
PN
Part Number
131-8403-101
DESC
Description
Mini-75 Ohm SMB Plug, Right Angle Cabled, RG179
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Plug
MAXFREQ
Max Frequency
2 GHz
IMPEDANCE
Impedance
75 Ohm
BS
Body Style
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models