Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kern
Description
1310.3 - Punches with conical head
Bill of material
1310.3 - 0.5 x 71
DD2
d2
0.9 mm
H
0.55 mm
RR
r
0.2 mm
DD1
Diameter=d1
mm
L1
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models