Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
13106, 13107, 13108, 13109 - Spring T-Nuts
Bill of material
13107
PN
Part No.
MAT
Material
Zinc-Plated Steel
A
B
9.80 mm
C
18.00 mm
D
3.80 mm
E
1.50 mm
W
Weight
kg.
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models