Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
80/20
Description
13179 ,13180 ,13181 ,13182 ,14161_m - Drop-In T-Nuts
Bill of material
13180
PN
Part No.
MAT
Material
Die-Cast Zinc
A
A (Thread)
B
19.00 mm
C
14.00 mm
D
8.00 mm
E
8.30 mm
W
Weight
.0050 kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models