Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1319280000 - SCS 24VDC P2SIL3ES
Bill of material
Weidmueller 1319280000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1319280000
MANUTYPEDESC
Manufacturer Type Description
SCS 24VDC P2SIL3ES
DESCSHORT
Short Description
Safety relay, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)
DESCLONG
Long Description
The safety relay as an interface between the safety control and field level to provide safe disconnection of system components.
GTIN
4050118125078
MANUNAME
Manufacturer Name
Weidmueller Group
AAB701
suitable for monitoring solenoid switches
No
AAB702
suitable for monitoring proximity switches
No
AAB703
suitable for monitoring EMERGENCY-OFF circuits
Yes
AAB704
suitable for monitoring optoelectronic protection devices
No
AAB705
suitable for monitoring position switches
Yes
AAB706
suitable for monitoring tactile sensors
No
AAB707
suitable for monitoring valves
Yes
AAB960
min. rated control voltage Us with DC
21.600 V
AAC073
Performance level acc. to EN ISO 13849-1
E
AAI230
number of outputs, signaling function, undelayed, with contact
1
AAO382
safety integrity level (SIL)
SIL 3
AAP405
Number of contacts, safety related, delayed, with contacts
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
2
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAP798
Application standards
CE; EAC; FUSAFETY
BAA303
Power loss, static, current-independent [Pls]
4 W
BAC050
Type of actuation
DC
BAD304
Bearing track assembly possible
Yes
BAD414
Feedback circuit present
Yes
BAD430
Start input present
Yes
BAD470
detachable terminals present
Yes
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
Yes
BAD641
Approval for UL present
No
BAD831
Design of electrical connection
Screw connection
BAD934
Muting possible
No
AAF040
Mass
0.292 kg
BAB577
depth
114.109 mm
BAA020
height
118.001 mm
BAF016
width
22.5 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    9456020000 - SAI-8-S 4P M12
    Weidmüller
    1812170000 - SAI-8-B 4P M12 F10
    Weidmüller
    1932380000 - SAI-06L-VP12-3A-M08O-PNP
    Weidmüller
    1176070000 - ACT20M-CI-CO-ILP-S
    Weidmüller
    2466990000 - PRO TOP1 240W 24V 10A EX
    Weidmüller
    1175990000 - ACT20M-CI-2CO-S
    Weidmüller
    1784510000 - SAI-8-F 5P 15M 0.5/1.0U
    Weidmüller
    1251070000 - CP A BATTERY 24V DC3.4AH
    Weidmüller
    1303760000 - SCS 24VDC P1SIL3DS M
    Weidmüller
    1319270000 - SCS 24VDC P2SIL3DSES
Previews
3D
2D
Download CAD models