Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
13194, 13195 - Central Connector
Bill of material
13194
PN
Part No.
SERIES
Series
30
ORIENTATION
Orientation
MATERIAL
Material
Steel
A
32.800 mm
B
23.800 mm
C
6.900 mm
D
10.800 mm
E
mm
F
mm
G
4.800 mm
H
M8x10mm
J
14.000 mm
K
20.000 mm
WEIGHT
Weight
.0426kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models