Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
13198, 13200 - Wire Housing Cover
Bill of material
13198
PN
mm
COLOR
mm
A
7.19 mm
B
38.10 mm
C
1828.80 mm
WEIGHT
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models