Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
131L Hub City Models - 130 Series
Bill of material
0220-06425
PN
Part No.
0220-06425
MN
Model Number
131L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
131L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.50 Inch
OT
Output Type
Shaft
CD
C.D.
1.334 Inch
A
2.28 Inch
B
1.186 Inch
D
1.562 Inch
E
4.082 Inch
F
1.35 Inch
G
.500/.499 Inch
H
1.54 Inch
I
3.82 Inch
J
J Keyway
1/8 X 1/16
K
1.16 Inch
S
6.50 Inch
T
3.25 Inch
U
.625/.624 Inch
V
1.69 Inch
W
N/A
X
X Keyway
3/16 X 3/32
Y
1.38 Inch
AA
2.250 Inch
BB
1.125 Inch
CC
1.625 Inch
DD
0.812 Inch
EE
1/4 UNC Inch
FF
0.50 Inch
GG
0.50 Inch
HH
3.250 Inch
JJ
1.625 Inch
KK
2.000 Inch
LL
1.000 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt. Lbs.
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models