目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.63.32F
Pneumax
Pneumatic actuation
Cylinders with rod not up to standard
Flat cylinders - ECOFLAT series
Accessories
Powered by
CAD模型選擇
{pneumax/cylinders/cilindri_con_stelo_non_a_norma/ecoflat/accessories/ball_joint_ecol.prj},{NB=1320.63.32F},{DIA=63},{A=85},{B=28},{C=64},{D=15.0},{E=42},{F=21},{G=16},{KK=M16x1.5},{KKX=16},{M=27},{S=22},{T=8.0},{WEIGHT=220},{P=1.50},{H=42.000},{L=11.000},{R=14.300},{D1=8.000},{H1=31.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Pneumax
Description
1320.##.32F - Ball joint
Bill of material
1320.63.32F
DIA
Bore
63
63
A
85
85
mm
B
28
28
mm
C
64
64
mm
D
D (-0.1)
15.0
15.0
mm
E
42
42
mm
F
21
21
mm
G
G (H 7)
16
16
mm
KK
M16x1.5
M16x1.5
M
27
27
mm
S
22
22
mm
T
8.0
8.0
mm
WEIGHT
Weight
220
220
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求