Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132105RP
Bill of material
132105RP
PN
Part Number
132105RP
DESC
Description
RF Connector RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
CG
Cable Group
SR1
CT
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
IMPEDANCE
Impedance
50
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead
ISOLATED
Isolated
No
LPIM
Low PIM
No
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Solder
SC
Size Category
Subminiature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models