Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132111
Bill of material
132111
PN
Part Number
132111
DESC
Description
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
CG
Cable Group
SR1
CT
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12.4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Solder
SC
Size Category
Subminiature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1050564-1
    Amphenol RF
    132122
    SMC
    EXW1-EA1 - External Antenna Set
    Amphenol RF
    132239RP
    TE Connectivity
    1-1478904-0
    TE Connectivity
    1050651-1
    Samtec
    SMA Series - SMA Series - 50 ohm SMA Jack
    Amphenol RF
    132122RP
    Amphenol RF
    132178
    Molex
    43025
Previews
3D
2D
Download CAD models