Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kern
Description
1322.2 - Reduced shank punches
Bill of material
1322.2 - 2 x 71
DD2
Diameter=d2
6 mm
RR
r
0.3 mm
H
3 mm
DD1
Diameter=d1
mm
L1
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models