Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1322576 - P-DI-MP HV WH
Bill of material
PHOENIX CONTACT 1322576
MANUID
Product number of the Manufacturer
1322576
DESCSHORT
Short Description
Isolating plugs
DESCLONG
Long Description
Isolating plugs, length: 22.4 mm, width: 6.3 mm, height: 25.5 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
P-DI-MP HV WH
PREVIEW
Preview
INTNO
International product number
4063151607173
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
50
BAB888
Design
Isolating plugs
AAB382
Type of accessory
Isolating plug
AAO663
GTIN
4063151607173
AAW338
Manufacturer product designation
Isolating plugs
AAU734
Manufacturer product description
Isolating plugs, length: 22.4 mm, width: 6.3 mm, height: 25.5 mm, color: white
AAO057
Product type
P-DI-MP HV WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part