Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Gühring
Description
1326 - DIN 335 A-KEGELSENKER
Bill of material
1326 11.500
J21
Item ID
J23
Item Description
A-KEGELSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 335
J11
Standard Code Letter
C
J8
Treatment
SPR
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
C3
Connection Diameter, Machine Side
mm
D1
Number of Cutting Edges
3
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
90 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
TIALN
C4
Shank Length
mm
D2
Helix Direction
R
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models