Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327770000 - CC-M DIA 30 ST
Bill of material
Weidmueller 1327770000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327770000
MANUTYPEDESC
Manufacturer Type Description
CC-M DIA 30 ST
DESCSHORT
Short Description
Device marking, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132632
MANUNAME
Manufacturer Name
Weidmueller Group
AAC895
diameter
30 mm
BAB664
material
stainless steel - 1.4301
AAF040
Mass
0.003 kg
BAB577
depth
0.5 mm
BAA020
height
30 mm
BAF016
width
30 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models