Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133-3402-001 - Cinch Connectivity Solutions
Bill of material
133-3402-001
PN
Part Number
133-3402-001
DESC
Description
MCX Plug, Straight Cabled, RG178
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
BM
Body Material
Brass
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ADT-2699-TF-SMF-02
    Molex
    73115
Previews
3D
2D
Download CAD models