Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_3403_101 - Cinch Connectivity Solutions
Bill of material
133-3403-101
PN
Part Number
133-3403-101
DESC
Description
MCX Plug, Right Angle Cabled, RG316
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Plug
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models