Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1333150 - NBC-USB3.0-UAM/0,5-PVC/UAM
Bill of material
PHOENIX CONTACT 1333150
MANUID
Product number of the Manufacturer
1333150
DESCSHORT
Short Description
USB cable
DESCLONG
Long Description
USB cable, design: USB-A, degree of protection: IP20, cable length: 0.5 m, number of positions: 9, 5 Gbps, cable outlet: straight, USB 3.2 Gen. 1
MANUTYPEDESC
Manufacturer Type Description
NBC-USB3.0-UAM/0,5-PVC/UAM
PREVIEW
Preview
INTNO
International product number
4063151629755
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAG410
UV-resistant
No
AAK718
material of the sheath
PVC
AAP775
Number of wires
9
AAI407
outer diameter
5 mm
AAK280
flame retardant
not relevant
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE038
Design of shield over cabled element
None
BAD994
Without halogens as in EN 50267-2-3
No
BAD974
Outer diameter of the cable
5 mm
BAE001
Low-smoke according to EN 50268-2
No
BAD985
Side wire present
No
BAE033
Flame resistant according to standard
not relevant
BAD983
Function, retention of
Without
BAE029
Material of the mantle
PVC
BAD986
Cable armor present
No
BAH000
Cables waterproof transversally
No
BAD996
longit. watertight cable present
No
BAE040
Material of the protective mantle
No
AAP373
Number of cabled elements
1
BAE035
Insulation conforms to EN 50200 or EN 50362
not relevant
AAL681
halogen free (according to IEC 60754-2)
No
AAM032
low smoke (acc. IEC 61034-2)
No
AAL737
insulation integrity (according to norm) present
No
AAG325
suitable for underground
No
AAK402
protective sheath
No
AAO663
GTIN
4063151629755
AAW338
Manufacturer product designation
USB cable
AAU734
Manufacturer product description
USB cable, design: USB-A, degree of protection: IP20, cable length: 0.5 m, number of positions: 9, 5 Gbps, cable outlet: straight, USB 3.2 Gen. 1
AAO057
Product type
NBC-USB3.0-UAM/0,5-PVC/UAM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    ifm_electronic
    E11898 - jumper cables
    PHOENIX CONTACT
    1333160 - NBC-USB3.0-UAM/0,5-PVC/UCM
    PHOENIX CONTACT
    1333158 - NBC-USB3.0-UAM/0,3-PVC/UCM
    PHOENIX CONTACT
    1333185 - NBC-USB3.0-UAM/1,8-PVC/UCM
Previews
3D
2D
Сваляне на CAD модели