Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1334215 - FOC-TRX-SFP+-10G-SR-IT
Bill of material
PHOENIX CONTACT 1334215
MANUID
Product number of the Manufacturer
1334215
DESCSHORT
Short Description
Transceiver
DESCLONG
Long Description
Transceiver, design: SFP+ module, material: Metal, connection method: To insert in SFP slot
MANUTYPEDESC
Manufacturer Type Description
FOC-TRX-SFP+-10G-SR-IT
PREVIEW
Preview
INTNO
International product number
4063151633608
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
172
AAO663
GTIN
4063151633608
AAW338
Manufacturer product designation
Transceiver
AAU734
Manufacturer product description
Multimode SFP+ transceiver for transmission up to 10 Gbps over 500 m at wavelengths of 850 nm in the industrial temperature range
AAO057
Product type
FOC-TRX-SFP+-10G-SR-IT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model