Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-032
Bill of material
134-1000-032
PN
Part Number
134-1000-032
DESC
Description
Adapter Assembly, 1.85mm Male to SMP3 Male
SS1
Series Side 1
SMP3
SS2
Series Side 2
1.85 mm
GS1
Gender Side 1
Male
GS2
Gender Side 2
Male
BS
Body Style
Straight
MAXFREQ
Max Frequency
67 Ghz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models