Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
134 Hub City Models - 130 Series
Bill of material
0220-76727
PN
Part No.
0220-76727
MN
Model Number
134
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
134 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
1.334 Inch
A
2.28 Inch
B
1.186 Inch
D
1.562 Inch
E
4.082 Inch
H
2.27 Inch
I
3.63 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.625 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.19 Inch
S
6.50 Inch
T
3.25 Inch
U
.625/.624 Inch
V
1.69 Inch
W
N/A Inch
X
X Keyway
3/16 X 3/32
Y
1.38 Inch
AA
2.250 Inch
BB
1.125 Inch
CC
1.625 Inch
DD
0.812 Inch
EE
1/4 UNC Inch
FF
0.50 Inch
GG
0.50 Inch
HH
3.250 Inch
JJ
1.625 Inch
KK
2.000 Inch
LL
1.000 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt. Lbs.
11
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models