Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Kern
Description
1340 B - Matrixes, shapes
Bill of material
1340 - 13 x 20/Typ01 x 4 x 0 x 0 x 1.5 x 0 x 1
L
mm
DD4
Diameter=d4
mm
DD2
Diameter=d2
mm
L1
Length
mm
AA
Height - Diameter a
mm
Enter value for AA
Height - Diameter a
mm
cm
inch
ft
F
mm
TYP
Typ
01
ALPHA
Alpha
0 °
H
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kern
    1340 C - Matrixes, shapes
    Kern
    1321.3 C - Stepped punches, shapes
    Kern
    3401 - Dowel pins with internal extracting thread
    Kern
    1281 - Flat guide bars, bronze with solid lubricant
    Kern
    1331.3 B - Stepped punches with ejector pin, shapes
    Kern
    1381 - Retainers for punches - Heavy Duty
    Kern
    1380 - Retainers for punches - Light Duty
    Kern
    1252.3 ISO - Flanged ball bearing guide bushes
    Kern
    2210 H - Guide pillars
    SURUGA SEIKI CO.,LTD.
    BSS 66-50 - XZ axis SS stage
    SURUGA SEIKI CO.,LTD.
    BSS26-25 - XY axis SS stage
    Kern
    2231 H - Guide bushes, bronze with solid lubricant
    Kern
    1286 A - Prismatic guides, bronze with solid lubricant
    Kern
    1280.3 - Sliding pads, bronze with solid lubricant
Previews
3D
Dimension
2D
Download CAD models