Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1346827 - HV 1XM8/1 9XM6/1-STL
Bill of material
PHOENIX CONTACT 1346827
MANUID
Product number of the Manufacturer
1346827
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Connection element, number of positions: 10, color: silver
MANUTYPEDESC
Manufacturer Type Description
HV 1XM8/1 9XM6/1-STL
PREVIEW
Preview
INTNO
International product number
4063151661441
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
35
AAO663
GTIN
4063151661441
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Connection element, number of positions: 10, color: silver
AAO057
Product type
HV 1XM8/1 9XM6/1-STL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part